Eaton Logo
Go back to HALO Home page

Smart Recessed Downlight - RL 4 & 5/6

1. Install the Smart LED downlight in your desired location.
(See enclosed instruction sheet.)
 

PLEASE NOTE: While HALO Home devices can be used on standard switches, they prefer constant power and then to be controlled wirelessly. To avoid accidental factory resets: install with HALO Home Controllers (Accessory Dimmer or Hardwired Multi-Room Scene Keypad).

 

  • Once powered your recessed light will turn ON at:
    • Full brightness (100%)
    • 3000K color temperature (CCT)
    • and will flash twice to indicate that it is ready to be claimed

Note: Light retains state on power cycle for factory reset, unclaimed and ON state. If the light was OFF (using App or schedule), after one power cycle, it restores ON state prior to OFF. Dimming and CCT will be restored.

Current Halo Home user? Skip to step 4.

 

2. Download the HALO Home app to your smart mobile device.

 

3. Create a user account and validate via email

  • Enter your email address as your user account name.
  • Select a password of at least 8 characters from the mobile application “Register” screen.
  • Verify identity by clicking the link in your validation email.

 

4. Press “+” on the HALO Home App screen to add the downlight.

Note: At least one HALO Home compatible device will need to be installed and powered in order to add it to the device list.

 

5. The app will search for your installed, unclaimed lights.

  1. Select the light and click “Add” to complete the pairing process.
  2. The light blinks once to indicate it has been claimed.
    Note: The app works only when your HALO Home compatible device is powered and within about 40 feet (depending on the Bluetooth range of your smart mobile device).

 

Setting up a group

  1. At the top left, press the "  " menu icon and click on "Groups" to access the new grouping page.
  2. Tap the large plus sign in the center of the screen, or in the top right corner, to make your first group. Then enter a unique name for your group and tap “Done”.
  3. Touch and drag devices from the bottom of the screen towards the top of the screen to add them to your Group. Repeat to add more and press next.
  4. That’s it! After your group is saved, you will be brought to the “Group Settings” menu.

 

Setting up a schedule

To set up a new schedule, follow these steps:

  1. Once you have claimed the device, tap the "  " icon in the top left-hand corner.
  2. Select the schedule tab and click the “+” to set up a schedule.
  3. Name your schedule.
  4. Using the dial, set up your desired time.
  5. Tap the days of the week you want the schedule applied to.
  6. Tap “Save” to apply your schedule.
  7. Click the “…” logo next to your schedule.
  8. Click “Apply” to select the product you would like to include in the schedule.
  9. “Save” to update and save your schedule.

 

Reset to Factory Setting

  • Using the wall switch, repeat this process 4 times: OFF for ½ second + ON for 5 seconds.
  • After a successful reset, the light will blink once and then dims down to 5% at 3000K to indicate being unclaimed.
    It will blink twice on subsequent power cycling until it is claimed with the app.

Dimming

  • The LED downlight will dim from 100% to 5% using the mobile app.
  • Dimming must be done with the app or with HALO Home Controllers (Anyplace/Accessory Dimmers or Scene Keypad).

    HALO Home TIP: Use the HALO Home Smart Dimmer to bring any standard dimmable light fixture into your HALO Home Smart Lighting System!

Adjusting Color Temperature

  • Use the mobile app to adjust color temperature (CCT) of your downlight(s).

 

Manual Override

  • If the light is OFF in the app, cycle power one time, the light will return to the previous ON state.